Loading...

Grove RGB LED

We like LEDs, especially RGB LEDs, when RGB LEDs come with Grove, it becomes something even better. You don't have to worry about wiring and soldering, with the help of Grove Base shield for Arduino or Grove base hat for Raspberry Pi, just plug and unplug those RGB LEDs into your Arduino or Raspberry Pi, and you can focus on code and ideas. There are a variety of RGB LEDs in Seeed to meet your diverse needs. These RGB LEDs can be roughly divided into the following three categories:

 

Single lamp bead LED:

If you just need a simple signal, then our Grove - Variable Color LED and Grove – Chainable RGB LED modules are a good fit. Simple and practical, it supports 256 full colors, and the display is also very good. It is worth mentioning that the Grove – Chainable RGB LED module supports daisy chain cascading, and up to 1024 modules can be connected in series. 

 

RGB LED Strip:

You may know the ws2812 and ws2813 RGB LED strip, those addressable RGB LED strips are worldwide welcomed. We made the Grove and waterproof version of ws2813. There are now two versions of 30 LEDs/M strip and 60 LEDs/M strip to choose from. This collection is perfect for festive lighting decoration. 

 

RGB LED Stick and Ring:

Compared with the Grove ws2813 RGB LED strip, the Grove - RGB LED Ring (20 - WS2813 Mini) and Grove - RGB LED Stick (10 - WS2813 Mini) use the ws2813mini, which is more compact and suitable for ring or stick. This type of LED is great for doing some cool projects.

14 Items

View as Grid List
per page
  1. Grove - RGB LED Stick (20-WS2813 Mini)
    Grove - RGB LED Stick (20-WS2813 Mini)
    SKU 104020170
  2. Grove - RGB LED Stick (15-WS2813 Mini)
    Grove - RGB LED Stick (15-WS2813 Mini)
    SKU 104020172
  3. Grove - RGB LED Ring (24-WS2813 Mini)
    Grove - RGB LED Ring (24-WS2813 Mini)
    SKU 104020168
  4. Grove - Multi Color Flash LED (5mm)
    Grove - Multi Color Flash LED (5mm)
    SKU 104030014
  5. Grove - Variable Color LED
    Grove - Variable Color LED
    SKU 104020001
    Rating:
    100%
  6. Grove – Chainable RGB Led V2.0
    Grove – Chainable RGB Led V2.0
    SKU 104020048
  7. Grove - WS2813 RGB LED Strip Waterproof - 60 LED/m - 1m
    Grove - WS2813 RGB LED Strip Waterproof - 60 LED/m - 1m
    $8.95
    SKU 104020109